IESNA:LM-63-2002
[TEST]P941880
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-850-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36602
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3338.8 3317.9 3274.2 3236.1 3226.6 3230.4 3241.8 3262.7 3281.8 3287.5
3289.4 3317.9 3376.9 3473.9 3635.6 3863.9 4141.7 4476.5 4904.6 5414.4
5992.8 6700.5 7558.5 8534.5 9584.7 10712.8 11795.3 12299.5 11561.3 8934
4860.8 1371.7 420.4 249.2 142.7 59 0
3338.8 3327.4 3281.8 3243.7 3234.2 3236.1 3247.5 3268.4 3285.6 3291.3
3295.1 3325.5 3382.6 3485.3 3643.2 3873.4 4155 4491.7 4931.2 5441.1
6038.4 6767.1 7659.4 8614.4 9683.6 10840.3 11900 12356.6 11445.3 8734.3
4634.4 1286.1 407.1 228.3 133.2 53.3 0
3338.8 3323.6 3279.9 3239.9 3222.8 3224.7 3230.4 3241.8 3249.4 3257
3268.4 3300.8 3361.7 3458.7 3618.5 3829.7 4099.8 4419.4 4832.3 5336.4
5966.2 6753.8 7678.4 8705.7 9771.1 10901.2 11968.5 12524 11848.6 9434.4
5600.9 2066.1 551.7 274 161.7 62.8 0
3338.8 3316 3274.2 3230.4 3207.6 3201.9 3205.7 3207.6 3207.6 3220.9
3239.9 3276.1 3336.9 3432.1 3569 3770.7 4038.9 4366.2 4779 5281.3
5962.3 6776.6 7815.4 8985.4 10183.9 11359.7 12457.4 13077.6 12735.2 10950.6
7518.6 3637.5 1095.8 399.5 194.1 60.9 0
3338.8 3316 3276.1 3230.4 3201.9 3196.2 3200 3200 3200 3215.2
3249.4 3281.8 3333.1 3414.9 3538.6 3725 3995.2 4331.9 4746.7 5275.6
5973.8 6904.1 8104.5 9525.7 10986.8 12295.7 13351.6 14021.2 14101.1 13187.9
10516.9 6325.7 2686.3 684.9 230.2 53.3 0
3338.8 3310.3 3270.4 3224.7 3194.3 3188.5 3194.3 3201.9 3201.9 3217.1
3253.2 3279.9 3319.8 3407.3 3538.6 3725 3987.6 4331.9 4754.3 5311.7
6040.4 7041.1 8384.2 10022.2 11685 13129 14186.7 14974.4 15457.6 15149.4
13130.9 9219.4 4415.6 1386.9 294.9 68.5 0
3338.8 3316 3274.2 3226.6 3196.2 3188.5 3192.3 3200 3200 3215.2
3249.4 3285.6 3336.9 3420.6 3550 3740.3 4006.6 4341.4 4760 5288.9
5987.1 6919.3 8125.5 9525.7 10971.6 12309 13412.4 14181 14283.8 13279.3
10758.5 6569.2 2581.7 665.9 192.1 51.4 0
3338.8 3319.8 3279.9 3232.3 3201.9 3194.3 3200 3205.7 3211.4 3226.6
3251.3 3291.3 3356 3453 3591.9 3784 4056.1 4387.1 4799.9 5317.4
6002.3 6866 7910.5 9050.1 10216.3 11393.9 12510.7 13136.6 12708.5 11036.2
7733.6 3717.4 1109.1 416.6 197.9 60.9 0
3338.8 3325.5 3283.7 3238 3213.3 3209.5 3217.1 3232.3 3245.6 3258.9
3276.1 3310.3 3376.9 3481.5 3637.5 3852.5 4120.8 4446.1 4853.2 5345.9
5970 6744.3 7651.7 8642.9 9677.9 10796.5 11896.2 12449.8 11867.6 9870
6236.3 2450.4 702 334.8 178.8 72.3 0
3338.8 3329.3 3285.6 3239.9 3219 3217.1 3230.4 3257 3279.9 3293.2
3306.5 3340.7 3403.5 3510.1 3673.7 3903.9 4185.4 4526 4944.5 5450.6
6036.5 6765.2 7604.2 8545.9 9546.6 10655.7 11711.6 12126.4 11342.5 8804.6
4824.7 1453.5 443.3 224.5 119.9 47.6 0
3338.8 3327.4 3285.6 3239.9 3219 3219 3232.3 3257 3281.8 3293.2
3304.6 3333.1 3397.8 3498.6 3660.4 3884.8 4164.5 4520.3 4940.7 5420.1
5996.6 6694.8 7530 8477.4 9432.5 10541.6 11620.3 12130.2 11468.1 9069.1
5138.6 1615.2 468 243.5 125.6 43.8 0
